B1112A4001
Item number:
Description:
B1112A4 Autoclavable Cannulated Slotted Brushless DC Gearmotor B1112A4001
Specifications
Product successfully added to cart
Product Highlights
- Designed for autoclave applications requiring up to 1000 autoclave cycles
- Optimized for use in surgical powered devices
- High torque for increased surgeon control and device power
- Cannulated miniature gear motor allows passage of pins through the motor for pin-driving, and wire-driving / K-wire applications
- Lightweight and low vibration for increased surgeon tactile feel
- High efficiency to optimize thermal performance at high speeds
- Small size allowing smaller surgical hand tool designs and improved ergonomics
- Withstands high current draw
- .
Customization Available
- Coil modifications - resistance and inductance
- Connectors
- Custom shafts - flats, knurling, diameter, length
- Dust protection sealing of cables output
- Mechanical integration upon request (housing, front & rear flange, shaft)
- Without hall sensors