a
  • a

16ECP52 8B 112 .01

Item number:

Description:

16ECP52 Ultra EC Slotless Brushless DC Motor 16ECP52 8B 112 .01

Specifications
*Product available for purchase online
This product combination is not available for purchase online. Please request a quote by clicking the RFQ button below.

Product Highlights

  • Compact 16mm diameter - enables machine miniaturization
  • Optimized magnetic design - allows motor to achieve up to 30W continuous power
  • Optimized and flexible mechanical design
  • Proprietary coil design and optimized bearing assembly - allows 16ECP motors to reach speeds up to 40,000 rpm
  • With or without hall sensors

Customization Available

  • Coil modifications - resistance and inductance
  • Connectors
  • Different optimization (speed or direction)
  • Dust protection sealing of cables output