Shop Mini Motors
Find and purchase miniature motion technologies to suit virtually any configuration, environment and envelope.

Brushless DC Motors
A Brushless DC Motor offers a great combination of durability, efficiency, torque and speed in a compact package suitable for your application

Brush DC Motors
Brush DC Motors are small but with high power density to provide the advantages of low friction, low starting voltages, minimal iron losses and superb speed-to-torque performance.

Linear Stepper Motor
Linear stepper actuators create translational motion, coupling directly to the load to achieve incremental linear displacement without position feedback while delivering high linear force in a small design.

Can Stack Motors
Our Can Stack Motors are long life, high performance stepper motors with open loop control solutions, converting electrical pulses into mechanical movements using the simplest techniques making them suitable for many applications.

Disc Magnet Motors
Disc Magnet Motors are advanced micro stepper motors which supply exceptional dynamic motor performance, finer step resolutions and higher acceleration unparalleled by any other stepper motor on today's market.